(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Gauge Manifold Kit (R134a) EA101N-5A

Gauge Manifold Kit (R134a) EA101N-5A

Standard Unit Price:
6,649,822 IDR
Days to Ship :
9 Day(s) or more

【Product Specifications】
・Manifold body + 100cm charging hose x 3 pcs Quick joint (Each 1 for high-pressure side and low-pressure side),Service can valve x 1 pc, plastic case
・Pressure range-High-pressure: -0.1 to 3.5MPaLow-pressure: -0.1 to 2.5MPa
・90° opening/closing valve operation is provided because of ball valve type.
・Gauge with zero adjustment screw

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s) or more
6,649,822 IDR

Part Number : EA101N-5A
Days to Ship 9 Day(s) or more
Standard Unit Price 6,649,822 IDR

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)