(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
120 Gear, Flex SIGNET Wrench

120 Gear, Flex SIGNET Wrench

Standard Unit Price:
636,588 IDR-
Days to Ship :
10 Day(s) or more

· The 3° feed angle and 120-gear are optimal for continual work in narrow spaces.
· 120 gears achieved by 2 jaws alternately feeding 60 gears.
· Surface contact structure resistant to damaging the corners of bolts and nuts.
· The offset portion is spline shaped, which allows it to support various bolts and nuts.
· Size label is in blue to be easier to see.

Basic Specifications

  • Ratchet mechanism
    Included
  • Swivel (flex)
    Included
  • Single Product/Set Classification
    Single Item
  • Specifications
    The flexible part rotates 180°.
  • Note
    The main image is model number 38387 (17 mm).
Part Number
Overall Length(mm)

Refine by

  • 220
  • 305
  • Clear
Size(mm)

Refine by

  • 13
  • 19
  • Clear
JAN Code

Refine by

  • 4712818997026
  • 4712818997088
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
220
13
4712818997026
13 Day(s) or more
636,588 IDR

Part Number : 38383
Days to Ship 13 Day(s) or more
Standard Unit Price 636,588 IDR

Specificationtitle

  • Ratchet mechanism
    Included
  • Swivel (flex)
    Included
  • Overall Length(mm)
    220
  • Single Product/Set Classification
    Single Item
  • Size(mm)
    13
  • JAN Code
    4712818997026
  • Specifications
    The flexible part rotates 180°.
  • Note
    The main image is model number 38387 (17 mm).
305
19
4712818997088
10 Day(s) or more
833,606 IDR

Part Number : 38389
Days to Ship 10 Day(s) or more
Standard Unit Price 833,606 IDR

Specificationtitle

  • Ratchet mechanism
    Included
  • Swivel (flex)
    Included
  • Overall Length(mm)
    305
  • Single Product/Set Classification
    Single Item
  • Size(mm)
    19
  • JAN Code
    4712818997088
  • Specifications
    The flexible part rotates 180°.
  • Note
    The main image is model number 38387 (17 mm).