(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Request Hanging Stand A4 Black

Request Hanging Stand A4 Black

[Features]
Lightweight and durable.
X-type hanging stand that can be folded.

[Product Specifications]
· Standard: A4
· Size when in use: 337 x 260 x 246 mm
· Material: High Impact PS, ABS Resin
· Quantity: 1 Unit
· Main Body Color: Black
· JAN Code etc.: 4903419150662

Part Number

Configured Part Number is shown.

G1640-24

Part Number
G1640-24
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

313,846 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Model Related Product Frontage(mm) 337 Depth(mm) 260
Height(mm) 246 Main Body Color Black

Please check the type/dimensions/specifications of the part G1640-24 in the Request Hanging Stand A4 Black series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)