(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Plant Clippers SG

Plant Clippers SG

Standard Unit Price:
4,191,077 IDR-
Days to Ship :
12 Day(s) or more

[Features]
· Specially-coated blades.

Basic Specifications

  • Product Type
    Hedge Trimmer
  • Stroke times(rpm)
    1,800
  • Current(A)
    3.4
  • Power Consumption(W)
    320
  • Specifications
    With chip receiver
  • Cutting Performance(mm)
    15

Catalog

Japanese Only

Part Number
Cutting Width(mm)

Refine by

  • 400
  • 450
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
400
12 Day(s)
4,191,077 IDR

Part Number : CH40SG
Days to Ship 12 Day(s)
Standard Unit Price 4,191,077 IDR

Specificationtitle

  • Product Type
    Hedge Trimmer
  • Cutting Width(mm)
    400
  • Stroke times(rpm)
    1,800
  • Current(A)
    3.4
  • Power Consumption(W)
    320
  • Specifications
    With chip receiver
  • Cutting Performance(mm)
    15
  • Mass(g)
    1,900
450
Quote
4,922,462 IDR

Part Number : CH45SG
Days to Ship Quote
Standard Unit Price 4,922,462 IDR

Specificationtitle

  • Product Type
    Hedge Trimmer
  • Cutting Width(mm)
    450
  • Stroke times(rpm)
    1,800
  • Current(A)
    3.4
  • Power Consumption(W)
    320
  • Specifications
    With chip receiver
  • Cutting Performance(mm)
    15
  • Mass(g)
    2,000

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)