(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Carbide Cutter Pointed Type with Rounded Tip

Carbide Cutter Pointed Type with Rounded Tip

[Features]
· Selectable from multiple shapes according to the application. Round pointed-tip type carbide cutter.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
RD5127F
RD6312F
RS5127F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade tip shape blade diameter
(mm)
Blade Length
(mm)
Maximum Engine Speed
(min-1)
Overall Length
(mm)
Handle length
(mm)

703,833 IDR

1 Piece(s) 11 Day(s) or more Cross Cut512.73000038-

452,667 IDR

1 Piece(s) 11 Day(s) or more Cross Cut6.31225000-38

703,833 IDR

1 Piece(s) 11 Day(s) or more Spiral cut512.73000038-

Loading...

  1. 1

Basic Information

Shape Rounded wooden tip Product Type shank diameter 3 mm Shower Material All Carbide

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)