(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cutter & Disc

Cutter & Disc

[Features]
· Cuts well.
· Capable of speedy cutting and polishing.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

HDCD

 
Part Number
HDCD
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

931,333 IDR

1 Piece(s) 11 Day(s) or more

Loading...

  1. 1

Basic Information

Type Diamond Disk Outer diameter Dimensions(mm) 100 Inner Diameter Dimension(mm) 20
Particle Size(#) 120 Maximum Number of Rotation(min-1) 12000 Accessory 15-Hole Bushing

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)