(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Hand Socket 3/8" (9.5 mm) Torx Bit Socket RS3025/8-L50

Hand Socket 3/8" (9.5 mm) Torx Bit Socket RS3025/8-L50

Standard Unit Price:
1,640,513 IDR
Days to Ship :
12 Day(s)

Basic Specifications

  • Product Type
    Other
  • Overall Length(mm)
    200
  • Details Type
    Torx type
  • Trusco Code
    811-8301
  • Set Content
    Torx bit socket T10, T15, T20, T25, T27, T30, T40, T45, rail
  • Set Contents Qty(Point)
    9
  • Mass(g)
    320

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
1,640,513 IDR

Part Number : RS3025-8-L50
Days to Ship 12 Day(s)
Standard Unit Price 1,640,513 IDR

Specificationtitle

  • Product Type
    Other
  • Overall Length(mm)
    200
  • Details Type
    Torx type
  • Trusco Code
    811-8301
  • Set Content
    Torx bit socket T10, T15, T20, T25, T27, T30, T40, T45, rail
  • Set Contents Qty(Point)
    9
  • Mass(g)
    320

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)