(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Impact Socket 1-1/2 "(38.1 mm) Extension Bar 17760-175/-250/-330 17760-175

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Impact Socket 1-1/2 "(38.1 mm) Extension Bar 17760-175/-250/-330
Part Number: 17760-175

Standard Unit Price: 16,513,846 IDR Special Price 16,513,846 IDR
Days to Ship: Quote

Specifications of 17760-175

  • Single Product/Set Classification
    Single Item Extension Bar
  • Application
    Impact Joints
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    38.1
  • Socket shape
    Joint type
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1 1/2
  • Overall length (L dimension)(mm)
    175
  • Dimension D(mm)
    86
  • Trusco Code
    812-1249
  • Mass(g)
    3,300

Please check the type/dimensions/specifications of the part 17760-175 in the Impact Socket 1-1/2 "(38.1 mm) Extension Bar 17760-175/-250/-330 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)