(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Hand Socket 3/8" "(9.5 mm) Nut Grip Deep Socket 3350M 3350M-8

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Hand Socket 3/8" "(9.5 mm) Nut Grip Deep Socket 3350M
Part Number: 3350M-8

Standard Unit Price: 250,599 IDR Special Price 250,599 IDR
Days to Ship: 12 Day(s)

Specifications of 3350M-8

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    8
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    55
  • Dimension H(mm)
    41.5
  • Dimension d1(mm)
    12
  • Dimension D2(mm)
    17.2
  • Dimension L(mm)
    5
  • Mass(g)
    50

Please check the type/dimensions/specifications of the part 3350M-8 in the Hand Socket 3/8" "(9.5 mm) Nut Grip Deep Socket 3350M series.

Products like this...

Part Number
3350M-10
3350M-12
3350M-13
3350M-14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWidth across flat dimension Dimension d1
(mm)
Dimension D2
(mm)
Dimension L
(mm)
Mass
(g)

263,419 IDR

1 Piece(s) Quote 1014.517.2654

283,989 IDR

1 Piece(s) 8 Day(s) or more 1216.817.2758

251,796 IDR

1 Piece(s) 12 Day(s) 131817859

253,164 IDR

1 Piece(s) 12 Day(s) 1419.5188.571

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)