(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Shokunindo Black Leather, Holster for 3 Pliers SBL-04

Click this image to zoom it.

Move the mouse over the image to zoom

Shokunindo Black Leather, Holster for 3 Pliers SBL-04

Standard Unit Price:
330,000 IDR
Days to Ship :
9 Day(s) or more

Genuine leather professional use
The more you use it, the more you become familiar with the tool
[Product Application]Tool Holder

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
9 Day(s) or more
330,000 IDR

Part Number : 1082374
Days to Ship 9 Day(s) or more
Standard Unit Price 330,000 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Comes with waist belt
  • Product uses
    Tool holder
  • Details Type
    SBL-04
  • JAN Code
    4907052658189
  • Mass(g)
    138

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)