(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Big Carabiner

Click this image to zoom it.

Move the mouse over the image to zoom

Big Carabiner

Standard Unit Price:
70,554 IDR-
Days to Ship :
10 Day(s) or more

A big carabiner with an offset D shape.
Can be used for various purposes.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Size(mm)

Refine by

  • 140
  • 160
  • 200
  • Clear
Color

Refine by

  • Blue
  • Purple
  • Silver
  • Clear
JAN Code

Refine by

  • 4907052651814
  • 4907052651838
  • 4907052651876
  • 4907052651883
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
140
Silver
4907052651876
10 Day(s) or more
70,554 IDR

Part Number : 1085722
Days to Ship 10 Day(s) or more
Standard Unit Price 70,554 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Comes with waist belt
  • Product uses
    Tool holder
  • Size(mm)
    140
  • Color
    Silver
  • Tolerated weight(kg)
    50 or Less
  • JAN Code
    4907052651876
  • Mass(g)
    99
1 pc.
140
Blue
4907052651883
10 Day(s) or more
70,554 IDR

Part Number : 1085723
Days to Ship 10 Day(s) or more
Standard Unit Price 70,554 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Comes with waist belt
  • Product uses
    Tool holder
  • Size(mm)
    140
  • Color
    Blue
  • Tolerated weight(kg)
    50 or Less
  • JAN Code
    4907052651883
  • Mass(g)
    99
1 pc.
160
Purple
4907052651838
10 Day(s) or more
80,545 IDR

Part Number : 1085725
Days to Ship 10 Day(s) or more
Standard Unit Price 80,545 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Comes with waist belt
  • Product uses
    Tool holder
  • Size(mm)
    160
  • Color
    Purple
  • Tolerated weight(kg)
    50 or Less
  • JAN Code
    4907052651838
  • Mass(g)
    115
1 pc.
200
Silver
4907052651814
10 Day(s) or more
99,502 IDR

Part Number : 1085732
Days to Ship 10 Day(s) or more
Standard Unit Price 99,502 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Comes with waist belt
  • Product uses
    Tool holder
  • Size(mm)
    200
  • Color
    Silver
  • Tolerated weight(kg)
    50 or Less
  • JAN Code
    4907052651814
  • Mass(g)
    195

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)