(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Slide Belt, Tough 48 mm

Click this image to zoom it.

Move the mouse over the image to zoom

Slide Belt, Tough 48 mm

Standard Unit Price:
185,682 IDR
Days to Ship :
10 Day(s) or more

[Features]
· GI woven: strong in the vertical direction.
· 3.2 mm thickness, keeps its shape well.
· A tough slide belt.

Basic Specifications

  • Product Type
    Work belt
  • Size Adjustment Range(cm)
    130
  • Size(mm)
    48
  • Mass(g)
    195
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Collar

Refine by

  • Black
  • Navy Blue
  • Clear
JAN Code

Refine by

  • 4907052656017
  • 4907052656024
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Black
4907052656017
10 Day(s) or more
185,682 IDR

Part Number : 1802993
Days to Ship 10 Day(s) or more
Standard Unit Price 185,682 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work belt
  • Collar
    Black
  • Size Adjustment Range(cm)
    130
  • Size(mm)
    48
  • JAN Code
    4907052656017
  • Mass(g)
    195
1 pc.
Navy Blue
4907052656024
10 Day(s) or more
185,682 IDR

Part Number : 1802994
Days to Ship 10 Day(s) or more
Standard Unit Price 185,682 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work belt
  • Collar
    Navy Blue
  • Size Adjustment Range(cm)
    130
  • Size(mm)
    48
  • JAN Code
    4907052656024
  • Mass(g)
    195

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)