(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
One pin belt tough

Click this image to zoom it.

Move the mouse over the image to zoom

One pin belt tough

Standard Unit Price:
152,368 IDR-
Days to Ship :
10 Day(s) or more

[Features]
· GI woven: strong in the vertical direction.
· 3.2 mm thickness, keeps its shape well.
· A tough one-pin belt.

Basic Specifications

  • Product Type
    Work belt
  • Size Adjustment Range(cm)
    130
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Collar

Refine by

  • Black
  • Navy Blue
  • Clear
Size(mm)

Refine by

  • 38
  • 48
  • Clear
JAN Code

Refine by

  • 4907052655829
  • 4907052655836
  • 4907052655867
  • 4907052655874
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Black
38
4907052655829
10 Day(s) or more
152,788 IDR

Part Number : 1802980
Days to Ship 10 Day(s) or more
Standard Unit Price 152,788 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work belt
  • Collar
    Black
  • Size Adjustment Range(cm)
    130
  • Size(mm)
    38
  • JAN Code
    4907052655829
  • Mass(g)
    172
1 pc.
Navy Blue
38
4907052655836
10 Day(s) or more
152,368 IDR

Part Number : 1802981
Days to Ship 10 Day(s) or more
Standard Unit Price 152,368 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work belt
  • Collar
    Navy Blue
  • Size Adjustment Range(cm)
    130
  • Size(mm)
    38
  • JAN Code
    4907052655836
  • Mass(g)
    166
1 pc.
Black
48
4907052655867
10 Day(s) or more
188,678 IDR

Part Number : 1802982
Days to Ship 10 Day(s) or more
Standard Unit Price 188,678 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work belt
  • Collar
    Black
  • Size Adjustment Range(cm)
    130
  • Size(mm)
    48
  • JAN Code
    4907052655867
  • Mass(g)
    200
1 pc.
Navy Blue
48
4907052655874
10 Day(s) or more
188,925 IDR

Part Number : 1802983
Days to Ship 10 Day(s) or more
Standard Unit Price 188,925 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work belt
  • Collar
    Navy Blue
  • Size Adjustment Range(cm)
    130
  • Size(mm)
    48
  • JAN Code
    4907052655874
  • Mass(g)
    203

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)