(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Single action belt lid 1802991

Tap Image to Zoom.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Single action belt lid
Part Number: 1802991

Standard Unit Price: 125,353 IDR Special Price 125,353 IDR
Quantity: 1 pc.
Days to Ship: 10 Day(s) or more

[Features]
· GI woven: strong in the vertical direction.
· Keeps its shape and protects the waist. 3.2 mm thickness.
· Long type is easy to wear over clothing.

Specificationtitle

  • Product Type
    Work belt
  • Collar
    Navy Blue
  • Size Adjustment Range(cm)
    150
  • Size(mm)
    38
  • JAN Code
    4907052655904
  • Mass(g)
    163

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)