(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Gokusyoh Tanned Leather Hammer Holder

Click this image to zoom it.

Move the mouse over the image to zoom

Gokusyoh Tanned Leather Hammer Holder

Standard Unit Price:
192,333 IDR-
Days to Ship :
10 Day(s) or more

[Features]
· Made from authentically finished bovine tanned leather that conforms to the tool for easy use.
· Tanned leather products acquire character through long-term use, and the shape conforms exactly to the tool body for superior ease of use.
· Skillfully tanned leather offers highly superior durability and resistance to wear.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Size Details

Refine by

  • Large
  • Small
  • Clear
JAN Code

Refine by

  • 4991347589210
  • 4991347589227
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Large
4991347589227
10 Day(s) or more
278,833 IDR

Part Number : GN-HL
Days to Ship 10 Day(s) or more
Standard Unit Price 278,833 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Box, Case
  • Product uses
    Tool holder
  • Size Details
    Large
  • JAN Code
    4991347589227
  • Mass(g)
    105
1 pc.
Small
4991347589210
10 Day(s) or more
192,333 IDR

Part Number : GN-HS
Days to Ship 10 Day(s) or more
Standard Unit Price 192,333 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Box, Case
  • Product uses
    Tool holder
  • Size Details
    Small
  • JAN Code
    4991347589210
  • Mass(g)
    100

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)