(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Gokusyoh Tanned Leather Pliers Holder 3 Piece

Click this image to zoom it.

Move the mouse over the image to zoom

Gokusyoh Tanned Leather Pliers Holder 3 Piece

Standard Unit Price:
216,333 IDR
Days to Ship :
10 Day(s) or more

[Features]
· Made from authentically finished bovine tanned leather that conforms to the tool for easy use.
· Tanned leather products acquire character through long-term use, and the shape conforms exactly to the tool body for superior ease of use.
· Skillfully tanned leather offers highly superior durability and resistance to wear.

Basic Specifications

  • Product Type
    Box, Case
  • Product uses
    Tool holder
  • JAN Code
    4991347589135
  • Mass(g)
    100
  • Amount Of Content
    1 pc.

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
10 Day(s) or more
216,333 IDR

Part Number : GN-3P
Days to Ship 10 Day(s) or more
Standard Unit Price 216,333 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Box, Case
  • Product uses
    Tool holder
  • JAN Code
    4991347589135
  • Mass(g)
    100

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)