(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Gokusyoh Black Leather Folding Saw Holster

Click this image to zoom it.

Move the mouse over the image to zoom

Gokusyoh Black Leather Folding Saw Holster

Standard Unit Price:
434,060 IDR
Days to Ship :
10 Day(s) or more

[Features]
· Made from genuine bovine leather. Conforms to the tool body for easy use.
· Features a large eyelet, making it easy to attach a safety rope.
· Double-stitched using heavy thread. Areas surrounding the rivets also reinforced using ear leather.
· The interior back panel of the case uses polyethylene plastic. This prevents abrasion when taking tools out or putting them away.

Basic Specifications

  • Product Type
    Box, Case
  • Product uses
    Tool holder
  • JAN Code
    4991347589470
  • Mass(g)
    210
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
10 Day(s) or more
434,060 IDR

Part Number : GK-ON
Days to Ship 10 Day(s) or more
Standard Unit Price 434,060 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Box, Case
  • Product uses
    Tool holder
  • JAN Code
    4991347589470
  • Mass(g)
    210

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)