(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Gokusyoh Black Leather Cutter Holster 2-Level

Click this image to zoom it.

Move the mouse over the image to zoom

Gokusyoh Black Leather Cutter Holster 2-Level

Standard Unit Price:
359,728 IDR
Days to Ship :
10 Day(s) or more

[Features]
· Made from genuine bovine leather. Conforms to the tool body for easy use.
· Features a large eyelet, making it easy to attach a safety rope.
· Double-stitched using heavy thread. Areas surrounding the rivets also reinforced using ear leather.
· The interior back panel of the case uses polyethylene plastic. This prevents abrasion when taking tools out or putting them away.

Basic Specifications

  • Product Type
    Box, Case
  • Product uses
    Tool holder
  • JAN Code
    4991347589401
  • Mass(g)
    137
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
10 Day(s) or more
359,728 IDR

Part Number : GK-2DC
Days to Ship 10 Day(s) or more
Standard Unit Price 359,728 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Box, Case
  • Product uses
    Tool holder
  • JAN Code
    4991347589401
  • Mass(g)
    137

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)