(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Small Electrical Work Tool Belt, 3 Piece Set

Click this image to zoom it.

Move the mouse over the image to zoom

Small Electrical Work Tool Belt, 3 Piece Set

Standard Unit Price:
275,254 IDR
Days to Ship :
10 Day(s) or more

[Features]
· Made from reflective material. Reflects any light that shines on it. Features reflector lines (electrician's bag and tool case.)
· Lightweight and wear resistant.
· Belt loop size: up to 60 mm (electrician's bag and tool case.)
· Single-action belt: width 48 mm, adjustable range up to 120 cm.

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Carrier Bag
  • Material Quality
    Main Body: Polyester 1680D/600D / Caulking: Steel / One-Touch Belt: PP
  • Package Size(mm)
    H240×W230×D110
  • Mass(g)
    370
  • JAN Code
    4907052671003
  • Color
    Red
  • Contents
    1 pc.
Part Number
Contents

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
10 Day(s) or more
275,254 IDR

Part Number : 1180770
Days to Ship 10 Day(s) or more
Standard Unit Price 275,254 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Carrier Bag
  • Material Quality
    Main Body: Polyester 1680D/600D / Caulking: Steel / One-Touch Belt: PP
  • Package Size(mm)
    H240×W230×D110
  • Mass(g)
    370
  • JAN Code
    4907052671003
  • Color
    Red

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)