(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
BLACK STYLE Viscup

Click this image to zoom it.

Move the mouse over the image to zoom

BLACK STYLE Viscup

Standard Unit Price:
130,000 IDR
Days to Ship :
10 Day(s) or more

[Features]
· Reflects any light that shines on it. Includes reflector lines.
[Applications]
· Holds screws and small parts.

Basic Specifications

  • Product Type
    Box / Case
  • Product uses
    Case
  • Package Size(mm)
    H160×W100×D100
  • Mass(g)
    90
  • JAN Code
    4907052671324
  • Contents
    1 pc.
Part Number
Contents

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
10 Day(s) or more
130,000 IDR

Part Number : 1803700
Days to Ship 10 Day(s) or more
Standard Unit Price 130,000 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Box / Case
  • Product uses
    Case
  • Package Size(mm)
    H160×W100×D100
  • Mass(g)
    90
  • JAN Code
    4907052671324

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)