(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
BLACK STYLE Handy Multi Tool Bag

Click this image to zoom it.

Move the mouse over the image to zoom

BLACK STYLE Handy Multi Tool Bag

Standard Unit Price:
345,579 IDR
Days to Ship :
10 Day(s) or more

[Features]
· Made from reflective material. Reflects any light that shines on it. Features reflector lines.
· Comes with a shoulder strap for easy carrying.
· Comes with a shoulder strap for easy carrying.
[Applications]
· Perfect for organizing and storing tools and small items.
· Fully open type for easy access.

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Carrier Bag
  • Material Quality
    Main Body: Polyester 600D (Interior: PVC Coating)
  • Package Size(mm)
    H220×W300×D130
  • Mass(g)
    602
  • JAN Code
    4907052654990
  • Size (Body Outside)(mm)
    Approx. length 210 x width 340 x depth 140
  • Contents
    1 pc.

Catalog

Japanese Only

Part Number
Contents

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
10 Day(s) or more
345,579 IDR

Part Number : 1180550
Days to Ship 10 Day(s) or more
Standard Unit Price 345,579 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Carrier Bag
  • Material Quality
    Main Body: Polyester 600D (Interior: PVC Coating)
  • Package Size(mm)
    H220×W300×D130
  • Mass(g)
    602
  • JAN Code
    4907052654990
  • Size (Body Outside)(mm)
    Approx. length 210 x width 340 x depth 140

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)