(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
BLACK STYLE Frame Nail Bag, Square

Click this image to zoom it.

Move the mouse over the image to zoom

BLACK STYLE Frame Nail Bag, Square

Standard Unit Price:
300,137 IDR
Days to Ship :
10 Day(s) or more

[Features]
· Comes with handy dual-side tool holders.
· Made from reflective material. Reflects any light that shines on it. Features reflector lines.
· Lightweight and wear resistant.
· Belt loop size: up to 61 mm.

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Carrier Bag
  • Material Quality
    Main Body: Polyester 1680D/600D, Synthetic Leather / Caulking: Steel
  • Package Size(mm)
    H320×W280×D135
  • Mass(g)
    375
  • JAN Code
    4907052653757
  • Contents
    1 pc.
Part Number
Contents

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
10 Day(s) or more
300,137 IDR

Part Number : 1180580
Days to Ship 10 Day(s) or more
Standard Unit Price 300,137 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Carrier Bag
  • Material Quality
    Main Body: Polyester 1680D/600D, Synthetic Leather / Caulking: Steel
  • Package Size(mm)
    H320×W280×D135
  • Mass(g)
    375
  • JAN Code
    4907052653757

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)