(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Tack Stop and Centering of Pipes with Ultra Clamp (Quick)

Tack Stop and Centering of Pipes with Ultra Clamp (Quick)

Standard Unit Price:
12,981,538 IDR
Days to Ship :
Quote

Basic Specifications

  • Product Type
    Pipe Vise
  • Height(mm)
    440
  • Main Body, Related Products
    Related Product
  • Width(mm)
    370
  • Applicable Pipe
    5~12"
  • Mass(kg)
    7.7
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
12,981,538 IDR

Part Number : S781530
Days to Ship Quote
Standard Unit Price 12,981,538 IDR

Specificationtitle

  • Product Type
    Pipe Vise
  • Height(mm)
    440
  • Main Body, Related Products
    Related Product
  • Width(mm)
    370
  • Applicable Pipe
    5~12"
  • Mass(kg)
    7.7

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)