(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Pro Star, Flexible Hook

Click this image to zoom it.

Move the mouse over the image to zoom

Pro Star, Flexible Hook

Standard Unit Price:
97,668 IDR
Days to Ship :
11 Day(s) or more

[Features]·You can easily work by simply attaching the U-shaped hook to your belt. ·Loosen the screwed ring, pass the tool pouch loop through the trapezoidal wire, and retighten the screwed ring. ·Movement freely forward, backward, left and right. ·Can be hung up to a maximum width of 60 mm.

Basic Specifications

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
11 Day(s) or more
97,668 IDR

Part Number : FF-60
Days to Ship 11 Day(s) or more
Standard Unit Price 97,668 IDR

Specificationtitle

  • Product Model
    Waist belt
  • Product Applications
    Tool Holder
  • Material
    Stainless Steel, Steel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)