(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pin (Side Operation Type)

Pin (Side Operation Type)

When the Q lock element cannot be operated from the top of the jig plate, it can be operated from the side.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
QLTS26CPV
QLTS26RPV
QLTS40CPV
QLTS40RPV
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
Tightening Force
(kN)

4,793,842 IDR

1 Piece(s) 26 Day(s) or more 703660.212265255845°466138

5,481,411 IDR

1 Piece(s) 14 Day(s) or more 703660.212265265845°466138

7,959,568 IDR

1 Piece(s) 8 Day(s) or more 1085883.514.5377378660°671018.520

8,345,277 IDR

1 Piece(s) 16 Day(s) or more 1085883.514.5377408660°671018.520