(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
fluoropolymer Mortar

Click this image to zoom it.

Move the mouse over the image to zoom

fluoropolymer Mortar

Standard Unit Price:
4,590,697 IDR-
Days to Ship :
16 Day(s) or more

[Features]
· Made of fluororesin, giving excellent chemical resistance. Also resistant to organic solvents
as well as acids and alkalis.
· Boasts excellent heat resistance with a heat resistant temperature of 260°C.
· Includes a PTFE pestle.

Basic Specifications

  • Product Type
    Mortar
  • Amount Of Content
    1 Set (Mortar, Pedestal)

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 Set (Mortar, Pedestal)
  • Clear
Size(mm)

Refine by

  • φ100×55
  • φ130×70
  • Clear
I.D. φ(mm)

Refine by

  • 90
  • 120
  • Clear
Nominal

Refine by

  • DD-3
  • DD-2
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
1 Set (Mortar, Pedestal)
φ100×55
90
DD-2
16 Day(s) or more
4,590,697 IDR

Part Number : 4235
Days to Ship 16 Day(s) or more
Standard Unit Price 4,590,697 IDR
Quantity 1 Set (Mortar, Pedestal)

Specificationtitle

  • Product Type
    Mortar
  • Size(mm)
    φ100×55
  • I.D. φ(mm)
    90
  • Nominal
    DD-2
1 Set (Mortar, Pedestal)
φ130×70
120
DD-3
16 Day(s) or more
7,477,297 IDR

Part Number : 4236
Days to Ship 16 Day(s) or more
Standard Unit Price 7,477,297 IDR
Quantity 1 Set (Mortar, Pedestal)

Specificationtitle

  • Product Type
    Mortar
  • Size(mm)
    φ130×70
  • I.D. φ(mm)
    120
  • Nominal
    DD-3