(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Semi-Conductive Gel Roller

Semi-Conductive Gel Roller

Standard Unit Price:
6,768,242 IDR-
Days to Ship :
21 Day(s) or more

[Features]
· Features a surface resistance of 108 Ω/□, providing an anti-static effect.
· Uses gel adhesive to remove dirt and contaminants, eliminating the issue of glue being transferred onto other objects or remaining on the object after use.
· Can be reused by cleaning with water and drying.
· Conductive urethane is used for the roller and stainless steel for the grip, helping maintain its conductive properties.
· Can be used with peace of mind thanks to its low elution levels (residual ion concentrations, detection limit tolerance - cation: 0.05 ppm
anion: 0.01 ppm or less).
· No silicone used in the materials or in the manufacturing process.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Head Diameter(mm)

Refine by

  • 20
  • 30
  • 40
  • Clear
Roller Width(mm)

Refine by

  • 17.5
  • 30
  • 55.5
  • 111
  • 160
  • 250
  • 300
  • Clear
Nominal

Refine by

  • EX215-AS
  • EX230-AS
  • EX311C-AS
  • EX316C-AS
  • EX325C-AS
  • EX355-AS
  • EX430C-AS
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
20
17.5
EX215-AS
21 Day(s) or more
6,768,242 IDR

Part Number : 27736
Days to Ship 21 Day(s) or more
Standard Unit Price 6,768,242 IDR
Quantity 1 pc.

Specificationtitle

  • Tip Shape
    Roller
  • Head material
    Polyurethane
  • Shaft material
    [Other] Stainless Steel
  • Head Diameter(mm)
    20
  • Roller Width(mm)
    17.5
  • Nominal
    EX215-AS
1 pc.
30
30
EX230-AS
21 Day(s) or more
7,376,383 IDR

Part Number : 27737
Days to Ship 21 Day(s) or more
Standard Unit Price 7,376,383 IDR
Quantity 1 pc.

Specificationtitle

  • Tip Shape
    Roller
  • Head material
    Polyurethane
  • Shaft material
    [Other] Stainless Steel
  • Head Diameter(mm)
    30
  • Roller Width(mm)
    30
  • Nominal
    EX230-AS
1 pc.
30
55.5
EX355-AS
21 Day(s) or more
8,242,523 IDR

Part Number : 27738
Days to Ship 21 Day(s) or more
Standard Unit Price 8,242,523 IDR
Quantity 1 pc.

Specificationtitle

  • Tip Shape
    Roller
  • Head material
    Polyurethane
  • Shaft material
    [Other] Stainless Steel
  • Head Diameter(mm)
    30
  • Roller Width(mm)
    55.5
  • Nominal
    EX355-AS
1 pc.
30
111
EX311C-AS
21 Day(s) or more
12,388,941 IDR

Part Number : 27739
Days to Ship 21 Day(s) or more
Standard Unit Price 12,388,941 IDR
Quantity 1 pc.

Specificationtitle

  • Tip Shape
    Roller
  • Head material
    Polyurethane
  • Shaft material
    [Other] Stainless Steel
  • Head Diameter(mm)
    30
  • Roller Width(mm)
    111
  • Nominal
    EX311C-AS
1 pc.
30
160
EX316C-AS
21 Day(s) or more
15,337,505 IDR

Part Number : 27740
Days to Ship 21 Day(s) or more
Standard Unit Price 15,337,505 IDR
Quantity 1 pc.

Specificationtitle

  • Tip Shape
    Roller
  • Head material
    Polyurethane
  • Shaft material
    [Other] Stainless Steel
  • Head Diameter(mm)
    30
  • Roller Width(mm)
    160
  • Nominal
    EX316C-AS
1 pc.
30
250
EX325C-AS
21 Day(s) or more
17,733,212 IDR

Part Number : 27741
Days to Ship 21 Day(s) or more
Standard Unit Price 17,733,212 IDR
Quantity 1 pc.

Specificationtitle

  • Tip Shape
    Roller
  • Head material
    Polyurethane
  • Shaft material
    [Other] Stainless Steel
  • Head Diameter(mm)
    30
  • Roller Width(mm)
    250
  • Nominal
    EX325C-AS
1 pc.
40
300
EX430C-AS
21 Day(s) or more
28,790,325 IDR

Part Number : 27742
Days to Ship 21 Day(s) or more
Standard Unit Price 28,790,325 IDR
Quantity 1 pc.

Specificationtitle

  • Tip Shape
    Roller
  • Head material
    Polyurethane
  • Shaft material
    [Other] Stainless Steel
  • Head Diameter(mm)
    40
  • Roller Width(mm)
    300
  • Nominal
    EX430C-AS

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)