(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Sanidea container with separator

Click this image to zoom it.

Move the mouse over the image to zoom

Sanidea container with separator

Standard Unit Price:
148,531 IDR-
Days to Ship :
15 Day(s) or more

[Features]
·The tabs on the lid allow easy attachment and detachment, and the sturdy, hard-to-come-off partition plate makes it easy to organize your items.

Basic Specifications

  • Product Type
    Box, Case
  • Product uses
    Case
  • Color
    Natural
  • Material
    Polypropylene
Part Number
JAN Code

Refine by

  • 4562122930246
  • 4562122930307
  • 4562122930376
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4562122930307
15 Day(s) or more
148,531 IDR

Part Number : K-42
Days to Ship 15 Day(s) or more
Standard Unit Price 148,531 IDR

Specificationtitle

  • Product Type
    Box, Case
  • Product uses
    Case
  • Color
    Natural
  • JAN Code
    4562122930307
  • Material
    Polypropylene
4562122930246
15 Day(s) or more
279,722 IDR

Part Number : K-130
Days to Ship 15 Day(s) or more
Standard Unit Price 279,722 IDR

Specificationtitle

  • Product Type
    Box, Case
  • Product uses
    Case
  • Color
    Natural
  • JAN Code
    4562122930246
  • Material
    Polypropylene
4562122930376
15 Day(s) or more
411,289 IDR

Part Number : K-220
Days to Ship 15 Day(s) or more
Standard Unit Price 411,289 IDR

Specificationtitle

  • Product Type
    Box, Case
  • Product uses
    Case
  • Color
    Natural
  • JAN Code
    4562122930376
  • Material
    Polypropylene

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)