(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
1411 Oil-Resistant Eagle Severe Cold Soft Raised Back

1411 Oil-Resistant Eagle Severe Cold Soft Raised Back

Standard Unit Price:
116,682 IDR
Days to Ship :
10 Day(s) or more

[Features]
· Soft nitrile gloves with excellent resistance to oil and cold down to -20°C. Lightweight winter gloves with a fleece lining and soft to the touch
[Materials]
· Front: nitrile rubber; back: pure cotton (fleece)

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • M
  • L
  • LL
  • Clear
JAN Code

Refine by

  • 4970181144885
  • 4970181144892
  • 4970181144908
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
L
4970181144892
10 Day(s) or more
116,682 IDR

Part Number : 1411-L
Days to Ship 10 Day(s) or more
Standard Unit Price 116,682 IDR
Quantity 1 Pair

Specificationtitle

  • Product Model
    Nitrile Rubber
  • The intended use
    Oil Resistance / Solvent Resistance
  • Size
    L
  • Color
    Blue
  • JAN Code
    4970181144892
1 Pair
LL
4970181144885
10 Day(s) or more
116,682 IDR

Part Number : 1411-LL
Days to Ship 10 Day(s) or more
Standard Unit Price 116,682 IDR
Quantity 1 Pair

Specificationtitle

  • Product Model
    Nitrile Rubber
  • The intended use
    Oil Resistance / Solvent Resistance
  • Size
    LL
  • Color
    Blue
  • JAN Code
    4970181144885
1 Pair
M
4970181144908
10 Day(s) or more
116,682 IDR

Part Number : 1411-M
Days to Ship 10 Day(s) or more
Standard Unit Price 116,682 IDR
Quantity 1 Pair

Specificationtitle

  • Product Model
    Nitrile Rubber
  • The intended use
    Oil Resistance / Solvent Resistance
  • Size
    M
  • Color
    Blue
  • JAN Code
    4970181144908

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)