(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
3-66 Value Pack Oil Backstitch 3-Pair Set

Click this image to zoom it.

Move the mouse over the image to zoom

3-66 Value Pack Oil Backstitch 3-Pair Set

Standard Unit Price:
237,974 IDR
Days to Ship :
15 Day(s) or more

[Features]
· Soft feeling during use.
· Can be washed in water.
· Color does not fade.
· Does not harden even after drying.
[Applications]
· For construction, civil engineering, pressing, reinforcing steel, centering, shipping, etc.
· Material: Split leather

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Pack (3 pcs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (3 pcs)
15 Day(s) or more
237,974 IDR

Part Number : 5314
Days to Ship 15 Day(s) or more
Standard Unit Price 237,974 IDR
Quantity 1 Pack (3 pcs)

Specificationtitle

  • Product Model
    Leather Hand
  • The intended use
    For work
  • Leather Gloves Type
    Split Leather
  • Size
    L

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)