(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Reflective Arm Band 65-RH

Click this image to zoom it.

Move the mouse over the image to zoom

Reflective Arm Band 65-RH

Standard Unit Price:
167,818 IDR
Days to Ship :
11 Day(s) or more

[Features]
· A new type of arm band that is safe and easy to use.

Basic Specifications

  • Product Type
    Arm Badge
  • With/without reflectiveness
    Yes
  • Size Width(mm)
    90
  • Size Length(mm)
    400
  • Color
    White
  • JAN Code
    4962087701446
  • Mass(g)
    48
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
11 Day(s) or more
167,818 IDR

Part Number : 65-RH
Days to Ship 11 Day(s) or more
Standard Unit Price 167,818 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Arm Badge
  • With/without reflectiveness
    Yes
  • Size Width(mm)
    90
  • Size Length(mm)
    400
  • Color
    White
  • JAN Code
    4962087701446
  • Mass(g)
    48

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)