(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Arm band 65P 65P-WH

Tap Image to Zoom.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Arm band 65P
Part Number: 65P-WH

Standard Unit Price: 51,998 IDR Special Price 51,998 IDR
Quantity: 1 pc.
Days to Ship: 11 Day(s) or more

[Features]
· A new type of arm band that does not require safety pins

Specificationtitle

  • Product Type
    Arm Badge
  • With/without reflectiveness
    None
  • Size Width(mm)
    90
  • Size Length(mm)
    390
  • Details Type
    General-Purpose Type
  • Color
    White
  • JAN Code
    4962087100119
  • Mass(g)
    40

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)