(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Quick Belt No.638, No.650

Click this image to zoom it.

Move the mouse over the image to zoom

Quick Belt No.638, No.650

Standard Unit Price:
172,505 IDR-
Days to Ship :
11 Day(s) or more

[Features]
· Work belt with one-touch buckle
· Size can be adjusted

Basic Specifications

  • Product Type
    Work Belt
  • Length(mm)
    650~1190
  • Material Quality
    Nylon
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Yellow
  • Green
  • Navy Blue
  • Brown
  • Orange
  • Clear
Width(mm)

Refine by

  • 38
  • 50
  • Clear
JAN Code

Refine by

  • 4962087200284
  • 4962087200291
  • 4962087200307
  • 4962087200321
  • 4962087200338
  • 4962087200345
  • 4962087200352
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Brown
38
4962087200307
17 Day(s) or more
172,505 IDR

Part Number : 638-BN
Days to Ship 17 Day(s) or more
Standard Unit Price 172,505 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work Belt
  • Color
    Brown
  • Width(mm)
    38
  • Length(mm)
    650~1190
  • JAN Code
    4962087200307
  • Mass(g)
    125
  • Material Quality
    Nylon
1 pc.
Green
38
4962087200291
11 Day(s) or more
172,505 IDR

Part Number : 638-GR
Days to Ship 11 Day(s) or more
Standard Unit Price 172,505 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work Belt
  • Color
    Green
  • Width(mm)
    38
  • Length(mm)
    650~1190
  • JAN Code
    4962087200291
  • Mass(g)
    125
  • Material Quality
    Nylon
1 pc.
Orange
38
4962087200284
17 Day(s) or more
172,505 IDR

Part Number : 638-OR
Days to Ship 17 Day(s) or more
Standard Unit Price 172,505 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work Belt
  • Color
    Orange
  • Width(mm)
    38
  • Length(mm)
    650~1190
  • JAN Code
    4962087200284
  • Mass(g)
    125
  • Material Quality
    Nylon
1 pc.
Brown
50
4962087200345
17 Day(s) or more
231,500 IDR

Part Number : 650-BN
Days to Ship 17 Day(s) or more
Standard Unit Price 231,500 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work Belt
  • Color
    Brown
  • Width(mm)
    50
  • Length(mm)
    650~1190
  • JAN Code
    4962087200345
  • Mass(g)
    160
  • Material Quality
    Nylon
1 pc.
Green
50
4962087200338
11 Day(s) or more
231,500 IDR

Part Number : 650-GR
Days to Ship 11 Day(s) or more
Standard Unit Price 231,500 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work Belt
  • Color
    Green
  • Width(mm)
    50
  • Length(mm)
    650~1190
  • JAN Code
    4962087200338
  • Mass(g)
    160
  • Material Quality
    Nylon
1 pc.
Navy Blue
50
4962087200321
11 Day(s) or more
226,271 IDR

Part Number : 650-NB
Days to Ship 11 Day(s) or more
Standard Unit Price 226,271 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work Belt
  • Color
    Navy Blue
  • Width(mm)
    50
  • Length(mm)
    650~1190
  • JAN Code
    4962087200321
  • Mass(g)
    160
  • Material Quality
    Nylon
1 pc.
Yellow
50
4962087200352
17 Day(s) or more
226,271 IDR

Part Number : 650-YL
Days to Ship 17 Day(s) or more
Standard Unit Price 226,271 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work Belt
  • Color
    Yellow
  • Width(mm)
    50
  • Length(mm)
    650~1190
  • JAN Code
    4962087200352
  • Mass(g)
    160
  • Material Quality
    Nylon

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)