(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Jet Stream

Part Number

Configured Part Number is shown.

SXN15005.33

Part Number
SXN15005.33
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

32,154 IDR

10 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Ballpoint pen Ball Dia.(mm) 0.5 Main Body Color Blue
Ink Color Blue Details Type Knock type Length(mm) 139.6
Maximum Shaft Diameter(mm) φ11.3 Thickness(mm) 14.8 JAN Code 4902778040751
Trusco Code 857-8183 Mass(g) 9.3

Please check the type/dimensions/specifications of the part SXN15005.33 in the Jet Stream series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)