(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Antistatic Belt No.935

Antistatic Belt No.935

Standard Unit Price:
187,974 IDR-
Days to Ship :
8 Day(s) or more

A deluxe belt made of nylon.
It uses anti-static thread, making it suitable for preventing static electricity.
This product comes in gray and navy blue.

Basic Specifications

  • Product Type
    Work Belt
  • Width(mm)
    33
  • Length(mm)
    1080
  • Mass(g)
    Approximately 56
  • Material Quality
    Nylon
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Gray
  • Navy Blue
  • Clear
JAN Code

Refine by

  • 4962087200772
  • 4962087200789
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Gray
4962087200789
8 Day(s) or more
187,974 IDR

Part Number : 935-GY
Days to Ship 8 Day(s) or more
Standard Unit Price 187,974 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work Belt
  • Color
    Gray
  • Width(mm)
    33
  • Length(mm)
    1080
  • JAN Code
    4962087200789
  • Mass(g)
    Approximately 56
  • Material Quality
    Nylon
1 pc.
Navy Blue
4962087200772
8 Day(s) or more
196,087 IDR

Part Number : 935-NB
Days to Ship 8 Day(s) or more
Standard Unit Price 196,087 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work Belt
  • Color
    Navy Blue
  • Width(mm)
    33
  • Length(mm)
    1080
  • JAN Code
    4962087200772
  • Mass(g)
    Approximately 56
  • Material Quality
    Nylon

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)