(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Cotton Box-Frame Belt No.32

Cotton Box-Frame Belt No.32

Standard Unit Price:
96,033 IDR
Days to Ship :
11 Day(s) or more

[Features]
· Non-slip roller belt

Basic Specifications

  • Product Type
    Work Belt
  • Width(mm)
    32
  • Length(mm)
    1080
  • Mass(g)
    Approximately 92
  • Material Quality
    Made of cotton
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Green
  • Navy Blue
  • Clear
JAN Code

Refine by

  • 4962087200017
  • 4962087200048
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Green
4962087200048
11 Day(s) or more
96,033 IDR

Part Number : 32-GR
Days to Ship 11 Day(s) or more
Standard Unit Price 96,033 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work Belt
  • Color
    Green
  • Width(mm)
    32
  • Length(mm)
    1080
  • JAN Code
    4962087200048
  • Mass(g)
    Approximately 92
  • Material Quality
    Made of cotton
1 pc.
Navy Blue
4962087200017
11 Day(s) or more
96,033 IDR

Part Number : 32-NB
Days to Ship 11 Day(s) or more
Standard Unit Price 96,033 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work Belt
  • Color
    Navy Blue
  • Width(mm)
    32
  • Length(mm)
    1080
  • JAN Code
    4962087200017
  • Mass(g)
    Approximately 92
  • Material Quality
    Made of cotton

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)