(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Soft Belt, Long Size No.1012

Soft Belt, Long Size No.1012

Standard Unit Price:
154,992 IDR
Days to Ship :
16 Day(s) or more

[Features]
· Long type with 2-pin buckle, recommended for larger wearers

Basic Specifications

  • Product Type
    Work Belt
  • Width(mm)
    50
  • Length(mm)
    1400
  • Details Type
    Long Type
  • Mass(g)
    Approximately 162
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Black
  • Gray
  • Navy Blue
  • Clear
JAN Code

Refine by

  • 4962087200895
  • 4962087200901
  • 4962087200918
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Gray
4962087200901
16 Day(s) or more
154,992 IDR

Part Number : 1012-GY
Days to Ship 16 Day(s) or more
Standard Unit Price 154,992 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work Belt
  • Color
    Gray
  • Width(mm)
    50
  • Length(mm)
    1400
  • Details Type
    Long Type
  • JAN Code
    4962087200901
  • Mass(g)
    Approximately 162
1 pc.
Navy Blue
4962087200895
16 Day(s) or more
154,992 IDR

Part Number : 1012-NB
Days to Ship 16 Day(s) or more
Standard Unit Price 154,992 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work Belt
  • Color
    Navy Blue
  • Width(mm)
    50
  • Length(mm)
    1400
  • Details Type
    Long Type
  • JAN Code
    4962087200895
  • Mass(g)
    Approximately 162
1 pc.
Black
4962087200918
16 Day(s) or more
154,992 IDR

Part Number : 1012-YL
Days to Ship 16 Day(s) or more
Standard Unit Price 154,992 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work Belt
  • Color
    Black
  • Width(mm)
    50
  • Length(mm)
    1400
  • Details Type
    Long Type
  • JAN Code
    4962087200918
  • Mass(g)
    Approximately 162

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)