(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
High Strength Nylon Belt 2 Pins

High Strength Nylon Belt 2 Pins

Standard Unit Price:
165,604 IDR-
Days to Ship :
16 Day(s) or more

[Features]
· Strong and unbreakable powerful nylon special double weave construction

Basic Specifications

  • Product Type
    Work Belt
  • Length(mm)
    1130
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Green
  • Navy Blue
  • Clear
Width(mm)

Refine by

  • 40
  • 50
  • Clear
JAN Code

Refine by

  • 4962087200215
  • 4962087200666
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Navy Blue
50
4962087200666
16 Day(s) or more
200,141 IDR

Part Number : 1002
Days to Ship 16 Day(s) or more
Standard Unit Price 200,141 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work Belt
  • Color
    Navy Blue
  • Width(mm)
    50
  • Length(mm)
    1130
  • JAN Code
    4962087200666
  • Mass(g)
    Approximately 210
802
1 pc.
Green
40
4962087200215
17 Day(s) or more
165,604 IDR

Part Number : 802
Days to Ship 17 Day(s) or more
Standard Unit Price 165,604 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work Belt
  • Color
    Green
  • Width(mm)
    40
  • Length(mm)
    1130
  • JAN Code
    4962087200215
  • Mass(g)
    Approx. 170

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)