(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Cotton Two-Prong Buckle Belt WP-40

Cotton Two-Prong Buckle Belt WP-40

Standard Unit Price:
132,227 IDR
Days to Ship :
11 Day(s) or more

[Features]
· Comfortable cotton 40 mm wide belt

Basic Specifications

  • Product Type
    Work Belt
  • Width(mm)
    40
  • Length(mm)
    1130
  • Mass(g)
    Approximately 124
  • Material Quality
    Made of cotton
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • White
  • Black
  • Navy Blue
  • Clear
JAN Code

Refine by

  • 4962087201090
  • 4962087201106
  • 4962087201113
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Navy Blue
4962087201113
11 Day(s) or more
132,227 IDR

Part Number : WP-40-NB
Days to Ship 11 Day(s) or more
Standard Unit Price 132,227 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work Belt
  • Color
    Navy Blue
  • Width(mm)
    40
  • Length(mm)
    1130
  • JAN Code
    4962087201113
  • Mass(g)
    Approximately 124
  • Material Quality
    Made of cotton
1 pc.
White
4962087201090
11 Day(s) or more
132,227 IDR

Part Number : WP-40-WH
Days to Ship 11 Day(s) or more
Standard Unit Price 132,227 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work Belt
  • Color
    White
  • Width(mm)
    40
  • Length(mm)
    1130
  • JAN Code
    4962087201090
  • Mass(g)
    Approximately 124
  • Material Quality
    Made of cotton
1 pc.
Black
4962087201106
11 Day(s) or more
132,227 IDR

Part Number : WP-40-YL
Days to Ship 11 Day(s) or more
Standard Unit Price 132,227 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work Belt
  • Color
    Black
  • Width(mm)
    40
  • Length(mm)
    1130
  • JAN Code
    4962087201106
  • Mass(g)
    Approximately 124
  • Material Quality
    Made of cotton

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)