(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Mini Mini Straight Die Grinder

Mini Mini Straight Die Grinder

Click this image to zoom it.

Move the mouse over the image to zoom

· Straight-type compact Leutor.
· Features a default collet size of 6 mm, with 3-mm, 1/4-inch and 1/8-inch options also available.

Part Number

Configured Part Number is shown.

MPT31020

Part Number
MPT31020
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,598,254 IDR

1 Piece(s) 13 Day(s) or more

Loading...

  1. 1

Basic Information

Chuck inner diameter(mm) 6 Number of load-free rotations(rpm) 25,000 Overall Length(mm) 123

Please check the type/dimensions/specifications of the part MPT31020 in the Mini Mini Straight Die Grinder series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)