(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Kurotoshokunin Supporter (No Belt)

Click this image to zoom it.

Move the mouse over the image to zoom

Kurotoshokunin Supporter (No Belt)

Standard Unit Price:
343,971 IDR-
Days to Ship :
16 Day(s) or more

8-piece EVA cushion reduces the load on the lower back. Firm support.
[Features]
· Waist pouches, etc., can be set to the best position using adjustable belt loops (2 per side).
· The air mesh used for the back features excellent breathability.
· Multi-use D-ring included (5 pcs).
· Curved shape that fits the human body (changed as needed)

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Size (H x W x D)(mm)

Refine by

  • 700×120×30
  • 800×120×30
  • Clear
JAN Code

Refine by

  • 4954458159536
  • 4954458159550
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
700×120×30
4954458159536
16 Day(s) or more
343,971 IDR

Part Number : KSW-7000
Days to Ship 16 Day(s) or more
Standard Unit Price 343,971 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work belt
  • color
    Black
  • Size (H x W x D)(mm)
    700×120×30
  • JAN Code
    4954458159536
1 pc.
800×120×30
4954458159550
16 Day(s) or more
366,314 IDR

Part Number : KSW-7000L
Days to Ship 16 Day(s) or more
Standard Unit Price 366,314 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work belt
  • color
    Black
  • Size (H x W x D)(mm)
    800×120×30
  • JAN Code
    4954458159550

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)