(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Kurotoshokunin Supporter Belt

Click this image to zoom it.

Move the mouse over the image to zoom

Kurotoshokunin Supporter Belt

Standard Unit Price:
405,985 IDR
Days to Ship :
16 Day(s) or more

8-piece EVA cushion reduces the load on the lower back. Firm support.
[Features]
· Fitted as standard with single action buckle belt.
· Supports belt sizes up to 120 cm.
· Waist pouches, etc., can be set to the best position using adjustable belt loops (2 per side).
· The air mesh used for the back features excellent breathability.
· Multi-use D-ring included (5 pcs).
· Curved shape that fits the human body (changed as needed)

Basic Specifications

  • Product Type
    Work belt
  • Size (H x W x D)(mm)
    700×135×45
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
color

Refine by

  • Black
  • Red
  • Blue
  • Clear
JAN Code

Refine by

  • 4954458159482
  • 4954458159505
  • 4954458159512
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
1 pc.
Black
4954458159482
16 Day(s) or more
405,985 IDR

Part Number : KSW-6000-BK
Days to Ship 16 Day(s) or more
Standard Unit Price 405,985 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work belt
  • color
    Black
  • Size (H x W x D)(mm)
    700×135×45
  • JAN Code
    4954458159482
1 pc.
Blue
4954458159505
16 Day(s) or more
405,985 IDR

Part Number : KSW-6000-BL
Days to Ship 16 Day(s) or more
Standard Unit Price 405,985 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work belt
  • color
    Blue
  • Size (H x W x D)(mm)
    700×135×45
  • JAN Code
    4954458159505
1 pc.
Red
4954458159512
19 Day(s) or more
405,985 IDR

Part Number : KSW-6000-RD
Days to Ship 19 Day(s) or more
Standard Unit Price 405,985 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work belt
  • color
    Red
  • Size (H x W x D)(mm)
    700×135×45
  • JAN Code
    4954458159512