(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Kachitto Wire S 10 Units

Click this image to zoom it.

Move the mouse over the image to zoom

Kachitto Wire S 10 Units

Standard Unit Price:
343,864 IDR-
Days to Ship :
9 Day(s) or more

[Features]
· Theft prevention at stores, management of display items, crime prevention at offices and warehouses.
· Does not come off once connected.
· No construction work needed, single-action connection. A single-action crime prevention wire that can be connected just by inserting.
· Since tools are not required, construction is easy for anyone and construction time can be shortened.

Basic Specifications

  • Product Type
    Security supply
  • Material
    Wire Area: Stainless Steel (Vinyl Coating Process) Bracket: Brass (Plating Process) Bracket Internal: Stainless Steel
  • Amount Of Content
    1 bag (10 pcs.)
Part Number
Amount Of Content

Refine by

  • 1 bag (10 pcs.)
  • Clear
Size

Refine by

  • 100mm
  • 150mm
  • Clear
JAN Code

Refine by

  • 4903757279278
  • 4903757279285
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 bag (10 pcs.)
100mm
4903757279278
9 Day(s) or more
343,864 IDR

Part Number : WBS-111
Days to Ship 9 Day(s) or more
Standard Unit Price 343,864 IDR
Quantity 1 bag (10 pcs.)

Specificationtitle

  • Product Type
    Security supply
  • Size
    100mm
  • JAN Code
    4903757279278
  • Wakisangyo Co.,Ltd number
    6278700
  • Mass(g)
    23
  • Material
    Wire Area: Stainless Steel (Vinyl Coating Process) Bracket: Brass (Plating Process) Bracket Internal: Stainless Steel
1 bag (10 pcs.)
150mm
4903757279285
10 Day(s) or more
354,610 IDR

Part Number : WBS-112
Days to Ship 10 Day(s) or more
Standard Unit Price 354,610 IDR
Quantity 1 bag (10 pcs.)

Specificationtitle

  • Product Type
    Security supply
  • Size
    150mm
  • JAN Code
    4903757279285
  • Wakisangyo Co.,Ltd number
    6278800
  • Mass(g)
    50
  • Material
    Wire Area: Stainless Steel (Vinyl Coating Process) Bracket: Brass (Plating Process) Bracket Internal: Stainless Steel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)