(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
FRP Resin, Helmet ST-109 Type (with Impact Absorbing Liner) ST-109-GPZ-EPA

Click this image to zoom it.

Move the mouse over the image to zoom

FRP Resin, Helmet ST-109 Type (with Impact Absorbing Liner) ST-109-GPZ-EPA

Standard Unit Price:
630,205 IDR
Days to Ship :
13 Day(s) or more

[Features]
· One-touch ratchet type head band allows for easy size adjustment.

[Applications]
· For protection from flying/falling objects and protection during falls (liner included).

Basic Specifications

  • Product Model
    American Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Shock Absorbing Liner (KP)
    Yes
  • Material Quality
    FRP resin
  • Size
    Configurable
  • Interior
    G-Type
  • Hard Hat
    Corresponds To
  • With groove
    Non-Compatible
  • EPA
    Available
  • Mass(g)
    365
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Green
  • Gray
  • Moss Green
  • Red
  • Other
  • Clear
Color Details

Refine by

  • Cream (C3)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Other
Cream (C3)
13 Day(s) or more
630,205 IDR

Part Number : ST-109-GPZ-EPA-C3
Days to Ship 13 Day(s) or more
Standard Unit Price 630,205 IDR
Quantity 1 pc.

Specificationtitle

  • Color
    Other
  • Product Model
    American Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Shock Absorbing Liner (KP)
    Yes
  • Material Quality
    FRP resin
  • Color Details
    Cream (C3)
  • Size
    Configurable
  • Interior
    G-Type
  • Hard Hat
    Corresponds To
  • With groove
    Non-Compatible
  • EPA
    Available
  • Mass(g)
    365
1 pc.
Green
-
13 Day(s) or more
630,205 IDR

Part Number : ST-109-GPZ-EPA-G1
Days to Ship 13 Day(s) or more
Standard Unit Price 630,205 IDR
Quantity 1 pc.

Specificationtitle

  • Color
    Green
  • Product Model
    American Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Shock Absorbing Liner (KP)
    Yes
  • Material Quality
    FRP resin
  • Color Details
    -
  • Size
    Configurable
  • Interior
    G-Type
  • Hard Hat
    Corresponds To
  • With groove
    Non-Compatible
  • EPA
    Available
  • Mass(g)
    365
1 pc.
Moss Green
-
13 Day(s) or more
630,205 IDR

Part Number : ST-109-GPZ-EPA-G4
Days to Ship 13 Day(s) or more
Standard Unit Price 630,205 IDR
Quantity 1 pc.

Specificationtitle

  • Color
    Moss Green
  • Product Model
    American Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Shock Absorbing Liner (KP)
    Yes
  • Material Quality
    FRP resin
  • Color Details
    -
  • Size
    Configurable
  • Interior
    G-Type
  • Hard Hat
    Corresponds To
  • With groove
    Non-Compatible
  • EPA
    Available
  • Mass(g)
    365
1 pc.
Gray
-
13 Day(s) or more
630,205 IDR

Part Number : ST-109-GPZ-EPA-GR8
Days to Ship 13 Day(s) or more
Standard Unit Price 630,205 IDR
Quantity 1 pc.

Specificationtitle

  • Color
    Gray
  • Product Model
    American Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Shock Absorbing Liner (KP)
    Yes
  • Material Quality
    FRP resin
  • Color Details
    -
  • Size
    Configurable
  • Interior
    G-Type
  • Hard Hat
    Corresponds To
  • With groove
    Non-Compatible
  • EPA
    Available
  • Mass(g)
    365
1 pc.
Red
-
13 Day(s) or more
630,205 IDR

Part Number : ST-109-GPZ-EPA-R1
Days to Ship 13 Day(s) or more
Standard Unit Price 630,205 IDR
Quantity 1 pc.

Specificationtitle

  • Color
    Red
  • Product Model
    American Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Shock Absorbing Liner (KP)
    Yes
  • Material Quality
    FRP resin
  • Color Details
    -
  • Size
    Configurable
  • Interior
    G-Type
  • Hard Hat
    Corresponds To
  • With groove
    Non-Compatible
  • EPA
    Available
  • Mass(g)
    365

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)