(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
PC Resin Helmet, Air Light (Transparent Visor, Face Shield Included)

Click this image to zoom it.

Move the mouse over the image to zoom

PC Resin Helmet, Air Light (Transparent Visor, Face Shield Included)

Standard Unit Price:
1,174,103 IDR
Days to Ship :
12 Day(s)

[Features]
· Helmet equipped with "air light" have no Styrofoam shock absorbent liner, for more space inside the helmet, and a significant improvement in ventilation.
· One-touch ratchet type head band allows for easy size adjustment.
· Use of transparent visor expands upward field of view, improving workability/safety.
· Includes a protective shield to protect the eyes. When not in use, it can be stored inside the helmet.
· Insulation performance test rated product. (Ministry of Health, Labor and Welfare of Japan "Standards for Protective Gear, etc., for Insulation")

[Applications]
· For protection from flying and falling objects/protection during falls (with liner)/electricity (working voltage 7000V or less)

Basic Specifications

  • Color
    White
  • Product Model
    American Type
  • Transparent Visor
    Yes
  • Shield Surface / Slider Surface
    Yes
  • Vent
    None
  • Shock Absorbing Liner (KP)
    Yes
  • Material Quality
    Polycarbonate Resin
  • Visor Part Color
    Green
  • Size
    Configurable
  • Interior
    J Type
  • Hard Hat
    Non-Compatible
  • With groove
    Non-Compatible
  • EPA
    Available
  • Mass(g)
    535
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
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
1 pc.
12 Day(s)
1,174,103 IDR

Part Number : ST-141VJ-SH-EPA-W3V3
Days to Ship 12 Day(s)
Standard Unit Price 1,174,103 IDR
Quantity 1 pc.

Specificationtitle

  • Color
    White
  • Product Model
    American Type
  • Transparent Visor
    Yes
  • Shield Surface / Slider Surface
    Yes
  • Vent
    None
  • Shock Absorbing Liner (KP)
    Yes
  • Material Quality
    Polycarbonate Resin
  • Visor Part Color
    Green
  • Size
    Configurable
  • Interior
    J Type
  • Hard Hat
    Non-Compatible
  • With groove
    Non-Compatible
  • EPA
    Available
  • Mass(g)
    535