(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
R-PP Resin Light Work Cap, Bump Cap ST-143SH-ECO-EPA-W8

Tap Image to Zoom.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

R-PP Resin Light Work Cap, Bump Cap
Part Number: ST-143SH-ECO-EPA-W8

Standard Unit Price: 660,350 IDR Special Price 660,350 IDR
Quantity: 1 pc.
Days to Ship: 13 Day(s) or more

[Features]
· Even in work sites with no risk of flying/falling objects or of falling, there is still a possibility that workers might bump their heads against sharp angles, etc. Bump caps are work caps that protect the head from such risks.
· Popular with people who work with automobile or electrical parts, or in factories.
· Uses 100% recycled PP resin, Eco-mark certified.
· Includes a protective shield to protect the eyes. When not in use, it can be stored inside the helmet.
· Features ventilation pores for reduced stuffiness inside helmet.
· One-touch ratchet type head band allows for easy size adjustment.
· * Light work caps cannot be used in environments that require use of Japan Certification rated products.
[Applications]
· For Light Work * Not a Japan Certification rated product

Specificationtitle

  • Color
    White
  • Product Model
    Baseball Cap Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    Yes
  • Vent
    Yes
  • Shock Absorbing Liner (KP)
    None
  • Material Quality
    Other
  • Size
    Configurable
  • Interior
    143SHECO Type
  • Hard Hat
    Non-Compatible
  • With groove
    Non-Compatible
  • EPA
    Available
  • Mass(g)
    315
  • Material Quality
    R-PP

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)