(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Floor Protective Tape KZ-23 White J2150-PACK

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Floor Protective Tape KZ-23 White
Part Number: J2150-PACK

Standard Unit Price: 3,463,324 IDR Special Price 3,463,324 IDR
Quantity: 1 Box (30 Rolls)
Days to Ship: 10 Day(s) or more

Polyethylene curing tape for floors.
[Features]
· Can be cut simply by hand with no cutter necessary.
· It leaves almost no glue residue on floors even after being adhered for a long time.
· Cloth type provides a strong, hard to tear tape product.
[Applications]
· For fixing curing sheets.
· For holding and fixing curing sheets to wood flooring.

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.17
  • Color Details
    White
  • JAN Code
    4904140781507
  • Material (base)
    Polyethylene cloth
  • Adhesive
    Acrylic
  • Individual Packaging (Pillow Packaging)
    1
  • Interior
    -
  • Exterior
    30

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)