(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
FRP Resin, Helmet ST-1090 Type (with Ventilation Holes and Impact Absorbing Liner) ST-1090-GPZ-EPA ST-1090-GPZ-EPA-B1

Tap Image to Zoom.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

FRP Resin, Helmet ST-1090 Type (with Ventilation Holes and Impact Absorbing Liner) ST-1090-GPZ-EPA
Part Number: ST-1090-GPZ-EPA-B1

Standard Unit Price: 660,952 IDR Special Price 660,952 IDR
Quantity: 1 pc.
Days to Ship: 13 Day(s) or more

[Features]
· Features ventilation pores for reduced stuffiness inside helmet.
· One-touch ratchet type head band allows for easy size adjustment.
[Applications]
· For protection from flying/falling objects and protection during falls (liner included).

Specificationtitle

  • Color
    Dark Blue
  • Product Model
    American Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    Yes
  • Shock Absorbing Liner (KP)
    Yes
  • Material Quality
    FRP resin
  • Size
    Configurable
  • Interior
    G-Type
  • Hard Hat
    Corresponds To
  • With groove
    Non-Compatible
  • EPA
    Available
  • Mass(g)
    360

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)