(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Aluminum Tape for Ducts #711W SH711W-50-20-SL-PACK

Tap Image to Zoom.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Aluminum Tape for Ducts #711W
Part Number: SH711W-50-20-SL-PACK

Standard Unit Price: 4,278,393 IDR Special Price 4,278,393 IDR
Quantity: 1 Box (30 Rolls)
Days to Ship: 11 Day(s) or more

[Features]
· Since the tape uses a unique special adhesive, it exhibits strong adhesive strength.
· With excellent low temperature characteristics, the tape exhibits more than sufficient utility even when used at 0°C.

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Gold and silver
  • Width(mm)
    50
  • Length(m)
    20
  • Thickness(mm)
    0.08
  • Color Details
    Silver
  • Adhesiveness(N/10mm)
    SUS: 6.39 (23°C)/Self Reverse: 4.35

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)