(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Aluminum Craft Tape #713 SH713-75-50-SL-PACK

Tap Image to Zoom.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Aluminum Craft Tape #713
Part Number: SH713-75-50-SL-PACK

Standard Unit Price: 3,128,633 IDR Special Price 3,128,633 IDR
Quantity: 1 Box (18 Rolls)
Days to Ship: 11 Day(s) or more

[Features]
· No release paper. (Lightweight and compact, reduces the amount of garbage produced, for smooth work.)
· Can be affixed in layers. (The special surface treatment allows affixing in layers.)
· Stable adhesive strength. (Since a special synthetic rubber is used, the tape exhibits strong adhesive strength.)
· Uses an environmentally-friendly glue. (Uses a rubber-based hot melt adhesive designed with the environment in mind.)
· Since solvents are not used, the product does not harm the environment.

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Gold and silver
  • Width(mm)
    75
  • Length(m)
    50
  • Thickness(mm)
    0.112
  • Color Details
    Silver
  • Adhesiveness(N/10mm)
    11.4
  • Tensile Strength(N/10mm)
    72
  • Stretch(%)
    5
  • Holding Force(mm/60 min.)
    0.0
  • Rewinding Force(N/10mm)
    3.0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)